Carbide Burrs CD6 - Ball Nose Super Cut MAXICUT

Brand :
MAXICUT
Caution
Product Description
Suitable for grinding and sharpening, and for trimming and shaping workpieces. Both the head and shank are made of carbide.
Product Overview
- Carbide burr, ball nose
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
- Applications: surface milling / contouring
Specifications Table
| Part Number | CTCBCUIN06SC0616 | CTCBCUIN06SC0820 | CTCBCUIN06SC1020 | CTCBCUIN06SC1225 | CTCBCUIN06SC1625 |
| Carbide Burr Diameter (D1) | 6 mm | 8 mm | 10 mm | 12 mm | 16 mm |
| Shank Diameter (D2) | 6 mm | ||||
| Cutting Length (L1) | 16 mm | 20 mm | 25 mm | ||
| Overall Length (L2) | 61 mm | 65 mm | 70 mm | ||