Carbide Burrs ED3 - Oval Shape Super Cut MAXICUT

Brand :
MAXICUT
Caution
Product Description
Best suited for engraving workpieces. Can be used on metal, non-metal, hardwood, steel, and more.
Product Overview
- Carbide burr, oval shape
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
- Applications: contouring
Specifications Table
| Part Number | CTCBCUIN03SE0316S |
| Material | Carbide for both head and shank |
| Carbide Burr Diameter (D1) | 3 mm |
| Shank Diameter (D2) | 3 mm |
| Cutting Length (L1) | 9 mm |
| Overall Length (L2) | 38 mm |