Carbide Burrs ED6 - Oval Shape Super Cut MAXICUT

Brand :
MAXICUT
Caution
Product Description
Best suited for engraving workpieces. Can be used on metal, non-metal, hardwood, steel, and more.
Product Overview
- Carbide burr, oval shape
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
- Applications: contouring
Specifications Table
| Part Number | CTCBCUIN06SE0813 | CTCBCUIN06SE1220 |
| Carbide Burr Diameter (D1) | 8 mm | 12 mm |
| Shank Diameter (D2) | 6 mm | |
| Cutting Length (L1) | 13 mm | 20 mm |
| Overall Length (L2) | 53 mm | 60 mm |