Carbide Burrs DD6 - Ball Shape Super Cut MAXICUT

Brand :
MAXICUT
Caution
Product Description
Suitable for groove cutting, engraving workpieces, groove cutting, or removing weld marks.
Product Overview
- Carbide burr, ball shape
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
- Can be used with steel and stainless steel workpieces
Specifications Table
| Part Number | CTCBCUIN06SD0605 | CTCBCUIN06SD0807 | CTCBCUIN06SD1009 | CTCBCUIN06SD1211 |
| Carbide Burr Diameter (D1) | 6 mm | 8 mm | 10 mm | 12 mm |
| Shank Diameter (D2) | 6 mm | |||
| Cutting Length (L1) | 5 mm | 7 mm | 9 mm | 11 mm |
| Overall Length (L2) | 50 mm | 66 mm | 54 mm | 56 mm |