Carbide Burrs FA6 - Round Nose Tree Super Cut MAXICUT

Brand :
MAXICUT
Caution
Product Description
Suitable for groove cutting, engraving, workpiece surface finishing, and sharpening work. Made entirely of carbide.
Product Overview
- Carbide burr, round nose tree
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
- Applications: work on narrow contours / use milling of acute-angled surfaces
Specifications Table
| Part Number | CTCBCUIN06SFAC1020 |
| Carbide Burr Diameter (D1) | 10 mm |
| Shank Diameter (D2) | 6 mm |
| Cutting Length (L1) | 20 mm |
| Overall Length (L2) | 65 mm |