Carbide Burrs BD6 - End Cut Super cut MAXICUT

Brand :
MAXICUT
Caution
Product Description
Suitable for grinding inner edges and facing workpieces. Both the head and shank are made of carbide.
Product Overview
- Carbide burr shape B
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
Specifications Table
| Part Number | CTCBCUIN06SCB60516 | CTCBCUIN06SB0616 | CTCBCUIN06SB0820 | CTCBCUIN06SB1020 | CTCBCUIN06SB1225 | CTCBCUIN06SB1625 |
| Material | Carbide for both head and shank | |||||
| Carbide Burr Diameter (D1) | 5 mm | 6 mm | 8 mm | 10 mm | 12 mm | 16 mm |
| Shank Diameter (D2) | 6 mm | |||||
| Cutting Length (L1) | 16 mm | 20 mm | 25 mm | |||
| Overall Length (L2) | 65 mm | 70 mm | 64 mm | |||