Carbide Burrs LD6 - Taper Radius End SUPERCUT MAXICUT

Brand :
MAXICUT
Caution
Product Description
Suitable for grinding and groove cutting, and for trimming and shaping workpieces. Both the head and shank are made of carbide.
Product Overview
- Carbide burr, taper radius end
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
Specifications Table
| Part Number | CTCBCUIN06SL0616 | CTCBCUIN06SL0822 | CTCBCUIN06SL1025 | CTCBCUIN06SL1228 |
| Carbide Burr Diameter (D1) | 6 mm | 8 mm | 10 mm | 12 mm |
| Shank Diameter (D2) | 6 mm | |||
| Cutting Length (L1) | 16 mm | 22 mm | 25 mm | 28 mm |
| Overall Length (L2) | 61 mm | 67 mm | 65 mm | |