Carbide Burrs MD6 - Cone Shape Super Cut MAXICUT

Brand :
MAXICUT
Caution
Product Description
Suitable for grinding and groove cutting, and for trimming and shaping workpieces. Both the head and shank are made of carbide.
Product Overview
- Carbide burr, carbide grinding head
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
- Can be used with steel and stainless steel workpieces
- Applications: narrow contours and surface machining
Specifications Table
| Part Number | CTCBCUIN06SM1225 | CTCBCUIN06SM1625 | CTCBCUIN06SMD1020 |
| Carbide Burr Diameter (D1) | 12 mm | 16 mm | 10 mm |
| Shank Diameter (D2) | 6 mm | ||
| Cutting Length (L1) | 25 mm | 20 mm | |
| Overall Length (L2) | 70 mm | 65 mm | |