Carbide Burrs CD6L - Ball Nose Super Cut MAXICUT

Brand :
MAXICUT
Caution
Product Description
Suitable for grinding and sharpening, and for trimming and shaping workpieces. Both the head and shank are made of carbide.
Product Overview
- Carbide burr, carbide grinding head
- Long series type, a long shank model suitable for narrow areas that are hard to access
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
Specifications Table
| Part Number | CTCBCUIN06SCL0612 | CTCBCUIN06SCL1020 | CTCBCUIN06SCL1225 |
| Carbide Burr Diameter (D1) | 6.3 mm | 10 mm | 12 mm |
| Shank Diameter (D2) | 6 mm | ||
| Cutting Length (L1) | 12 mm | 20 mm | 25 mm |
| Overall Length (L2) | 165 mm | 172 mm | 177 mm |
| Length (Long series) | 6 inch | ||