The Grinder Machine Model MR-S380 MAXICUT

Brand :
MAXICUT
Caution
Product Description
Used for sharpening band saw blades. Sharpens various types, including carbide saw teeth and high-speed steel saw teeth.
Product Overview
- Band saw sharpener designed specifically for sharpening band saw blades, whether with carbide saw teeth or high-speed saw teeth
- Can sharpen many types of band saw teeth
- Cannot sharpen left-right alternating saw teeth
Specifications Table
| Part Number | CTMGMEBSMRS380 |
| Model | MR-S380 |
| Sharpenable Tooth Types | Small-large alternating teeth 2/3 / 3/4 / 4/6 |
| Saw Blade Width | 16-45 mm |
| Saw Tooth Pitch | 3-30 mm |