The Grinder Machine and Chuck Model MR-F4 MAXICUT

Brand :
MAXICUT
Caution
Product Description
Sharpens drill bits and end mills. Easy to use. Sharpening range: end mills Ø4-Ø14, drill bits Ø4-Ø14.
Product Overview
- A tool for sharpening used drill bits and end mills so they are sharp and can be used again
- Has a diamond grinding wheel from Taiwan for a longer service life
- Economical price helps reduce costs and increase efficiency in use
- Can sharpen both end mills and drill bits
Specifications Table
| Part Number | CTMGMEDRMRF4 |
| Model | MR-F4 |
| Sharpenable End Mill Types | 2F / 3F / 4F / 5F / 6F (6F end mills must be larger than Ø12 mm) |
| Sharpenable End Mill Size | Ø4-Ø14 mm |
| Sharpenable Drill Bit Size | Ø2-Ø13 mm |
| Collet | 12 pcs (Ø3-Ø14) |