The Grinder Machine and Chuck Model MR-F6 MAXICUT

Brand :
MAXICUT
Caution
Product Description
Sharpens drill bits and end mills. Easy to use. Sharpening range: end mills Ø12-Ø30, drill bits Ø13-Ø32.
Product Overview
- A tool for sharpening used drill bits and end mills so they are sharp and can be used again
- Can sharpen both end mills and drill bits
- Has a diamond grinding wheel from Taiwan for a longer service life
- Economical price helps reduce costs and increase efficiency in use
Specifications Table
| Part Number | CTMGMEDRMRF6 |
| Model | MR-F6 |
| Sharpenable End Mill Types | 2F / 3F / 4F / 5F / 6F (6F end mills must be larger than Ø12 mm) |
| Sharpenable End Mill Size | Ø12-Ø30 mm |
| Sharpenable Drill Bit Size | Ø8-Ø32 mm |
| Collet | 19 pcs (Ø12-Ø30) |