The Compact Grinder Machine Model MR-U2 MAXICUT

Brand :
MAXICUT
Caution
Product Description
Multi-purpose sharpening machine, model MR-U2. Versatile, adjustable to a wide range of angles, and covers a wide range of applications. Suitable for lathe operators, mold work, and maintenance work. Sturdy construction, durable for heavy-duty use.
Product Overview
- Multi-purpose sharpener, versatile, with a wide range of angle adjustments to cover all uses
- Suitable for lathe operators, mold work, and maintenance work
- Strong structure that withstands heavy use
Specifications Table
| Part Number | CTMGMECPMRU2 |
| Model | MR-U2 |
| Maximum Grinding Diameter | Ø18 mm |
| Longitudinal Travel of Index Head Holder | 140 mm |
| Longitudinal Adjustment Holder of Index Head Guide | 180 mm |
| Spindle and Wheel Movement | 600 mm |
| Taper Angle Range | 0°-180° |
| Relief Angle Range | 0°-45° |
| Negative Angle Range | 0°-25° |
| Motor | 1 HP, 220 / 380 V, 50 Hz |
| Grinding Spindle Speed | 5300 RPM |
| Grinding Wheel | Ø100 × 50 × Ø20 μm |
| Machine Size | 55 × 46 × 49 cm |