The Compact Grinder Machine Model MR-U3 MAXICUT

Brand :
MAXICUT
Caution
Product Description
Can sharpen engraving cutters, insert tipped tools, lathe tools, ball nose end mills, and drill bits.
Product Overview
- Multi-purpose sharpener that can sharpen engraving cutters, insert tool bits, lathe tools, end mills, ball nose cutters, and drill bits
- Has three additional accessories for holding tool bits, drill bits, and ball nose end mills
- The U2 machine can sharpen engraving cutters only
Specifications Table
| Part Number | CTMGMECPMRU3 |
| Model | MR-U3 |
| Sharpenable Drill Bit Size | 3-8 mm |
| Point Angle | 118° |
| Sharpenable Ball Nose End Mill Size | Ø3-Ø25 mm |
| Included Collets | 4 / 6 / 8 mm |
| Collet | 5 pcs (Ø4 / Ø6 / Ø8 / Ø10 / Ø12) |