End Mill Grinder Model MR-X3 MAXICUT

Brand :
MAXICUT
Caution
Product Description
Sharpens end mills sized Ø4-Ø14 with 2-5 flutes, restoring every angle to like-new condition. 6-flute end mills can be sharpened from 12 mm and up.
Product Overview
- Has a diamond grinding wheel from Taiwan for a longer service life
- Economical price helps reduce costs and increase efficiency in use
- Accurate and fast, easy to use even without operating skills
Specifications Table
| Part Number | CTMGMEEMMRX3 |
| Model | MR-X3 |
| Sharpenable End Mill Types | 2F / 3F / 4F / 5F / 6F (6F end mills must be larger than Ø12 mm) |
| Sharpenable End Mill Size | Ø4-Ø14 mm |
| Collet | 6 pcs (Ø4 / Ø6 / Ø8 / Ø10 / Ø12 / Ø14) |