Planner Blade HSS Model 1600 (80x29x1.5mm) MAXICUT

Brand :
MAXICUT
Caution
Product Description
For use with electric wood planers. Sharp and durable, retains its sharpness without dulling at high speeds. Planes wood for a long time. Highly heat-resistant.
Product Overview
- Wood planer blade, electric planer blade, sharp and durable
- Used specifically for woodwork, cuts both softwood and hardwood
- Can be used at high speed without dulling quickly and maintains sharpness well at high RPM
- High heat resistance
Specifications Table
| Part Number | CTPBEPMXHSS1600 |
| Model | 1600 |
| Cutting Edge Material | HSS |
| Size | 80 × 29 × 1.5 mm |