Pilot Pin DPB MAXICUT

Brand :
MAXICUT
Caution
Product Description
Pilot pin, serving as an adapter for use with jetbroach drill bits.
Product Overview
- Pilot pin
Specifications Table
| Part Number | CTHCMCDPB06090035 | CTHCMCDPB06106050 | CTHCMCDPB08090035 | CTHCMCDPB08108050 | CTHCMCDPB08115050 | CTHCMCDPB08130075 | CTHCMCDPB08145075 |
| Size | 6.34 × 90 mm | 6.34 × 106 mm | 8.00 × 90 mm | 8.00 × 105 mm | 8.00 × 115 mm | 8.00 × 130 mm | 8.00 × 145 mm |
| Type | DPB | ||||||
| Compatible With | Jetbroach bit DNTC-35, Size 12-17 mm | Jetbroach bit DNTC-35, Size 18-60 mm | Jetbroach bit DNTC-50, Size 18-60 mm | Jetbroach bit DNTP-50, Size 60 mm and above | Jetbroach bit DNTP-75, Size 18-60 mm | Jetbroach bit DNTP-75, Size 60 mm and above | |