Pilot Pin DPC MAXICUT

Brand :
MAXICUT
Caution
Product Description
Pilot pin, serving as an adapter for use with jetbroach drill bits.
Product Overview
- Pilot pin
Specifications Table
| Part Number | CTHCMCDPC08160100 |
| Size | 8.00 × 160 mm |
| Type | DPB |
| Compatible With | Jetbroach bit DNTC-35, Size 18-60 mm |