High Speed Steel - MAXICUT

Brand :
MAXICUT
Caution
Product Description
For drilling steel. Extra hard with good heat resistance. Sharp, drills into workpieces easily and continuously.
Product Overview
- Stainless steel drill bit, cobalt alloy drill bit, strong and durable
- Can drill thick steel and drills workpieces easily
- The drill bit tip has a point angle that is strong and durable
- Has a longer service life than standard HSS and is sharp
- Withstands more heat from friction, making it wear-resistant and easy to sharpen
- Suitable for drilling titanium, cast iron, corrosion-resistant steel, or stainless steel
Specifications Table
| Part Number | Material | Diameter (D) | Length (L2) | Length (L1) | Point Angle | Size (inch) | Size (mm) | Tap Comparison Table D | Package Size |
| CTDBHSMXCHSD008 | Cobalt M35 (HSS+CO5%) | 0.8 mm | 10 mm | 30 mm | 135 degrees | 1/32 inch | 0.79 mm | - | 100 pcs/pack / 1000 pcs/box |
| CTDBHSMXCHSD009 | 0.9 mm | 11 mm | 32 mm | - | - | ||||
| CTDBHSMXCHSD010 | 1 mm | 12 mm | 34 mm | ||||||
| CTDBHSMXCHSD011 | 1.1 mm | 14 mm | 36 mm | ||||||
| CTDBHSMXCHSD012 | 1.2 mm | 16 mm | 38 mm | 3/8 inch | 1.19 mm | B.S.W 1/16" | |||
| CTDBHSMXCHSD013 | 1.3 mm | - | - | - | |||||
| CTDBHSMXCHSD014 | 1.4 mm | 18 mm | 40 mm | ||||||
| CTDBHSMXCHSD015 | 1.5 mm | 16 mm | 38 mm | ||||||
| CTDBHSMXCHSD016 | 1.6 mm | 20 mm | 43 mm | 1/16 inch | 1.59 mm | coarse M2 mm | |||
| CTDBHSMXCHSD017 | 1.7 mm | - | - | - | 100 pcs/pack / 500 pcs/box | ||||
| CTDBHSMXCHSD018 | 1.8 mm | 22 mm | 46 mm | 50 pcs/pack / 200 pcs/box | |||||
| CTDBHSMXCHSD019 | 1.9 mm | ||||||||
| CTDBHSMXCHSD020 | 2 mm | 24 mm | 49 mm | ||||||
| CTDBHSMXCHSD021 | 2.1 mm | ||||||||
| CTDBHSMXCHSD022 | 2.2 mm | 27 mm | 53 mm | ||||||
| CTDBHSMXCHSD023 | 2.3 mm | ||||||||
| CTDBHSMXCHSD024 | 2.4 mm | 30 mm | 57 mm | 3/32 inch | 2.38 mm | ||||
| CTDBHSMXCHSD025 | 2.5 mm | - | - | coarse M3 mm | |||||
| CTDBHSMXCHSD026 | 2.6 mm | 61 mm | - | ||||||
| CTDBHSMXCHSD027 | 2.7 mm | 33 mm | |||||||
| CTDBHSMXCHSD028 | 2.8 mm | ||||||||
| CTDBHSMXCHSD029 | 2.9 mm | ||||||||
| CTDBHSMXCHSD030 | 3 mm | ||||||||
| CTDBHSMXCHSD031 | 3.1 mm | 36 mm | 65 mm | ||||||
| CTDBHSMXCHSD032 | 3.2 mm | 10 pcs/pack / 200 pcs/box | |||||||
| CTDBHSMXCHSD033 | 3.3 mm | ||||||||
| CTDBHSMXCHSD034 | 3.4 mm | 39 mm | 70 mm | 10 pcs/pack / 100 pcs/box | |||||
| CTDBHSMXCHSD035 | 3.5 mm | ||||||||
| CTDBHSMXCHSD036 | 3.6 mm | ||||||||
| CTDBHSMXCHSD037 | 3.7 mm | ||||||||
| CTDBHSMXCHSD038 | 3.8 mm | 43 mm | 75 mm | ||||||
| CTDBHSMXCHSD039 | 3.9 mm | ||||||||
| CTDBHSMXCHSD040 | 4 mm | ||||||||
| CTDBHSMXCHSD041 | 4.1 mm | ||||||||
| CTDBHSMXCHSD042 | 4.2 mm | ||||||||
| CTDBHSMXCHSD043 | 4.3 mm | 47 mm | 80 mm | ||||||
| CTDBHSMXCHSD044 | 4.4 mm | ||||||||
| CTDBHSMXCHSD045 | 4.5 mm | ||||||||
| CTDBHSMXCHSD046 | 4.6 mm | ||||||||
| CTDBHSMXCHSD047 | 4.7 mm | ||||||||
| CTDBHSMXCHSD048 | 4.8 mm | 52 mm | 86 mm | ||||||
| CTDBHSMXCHSD049 | 4.9 mm | ||||||||
| CTDBHSMXCHSD050 | 5 mm | ||||||||
| CTDBHSMXCHSD051 | 5.1 mm | ||||||||
| CTDBHSMXCHSD052 | 5.2 mm | ||||||||
| CTDBHSMXCHSD053 | 5.3 mm | ||||||||
| CTDBHSMXCHSD054 | 5.4 mm | 57 mm | 93 mm | ||||||
| CTDBHSMXCHSD055 | 5.5 mm | ||||||||
| CTDBHSMXCHSD056 | 5.6 mm | ||||||||
| CTDBHSMXCHSD057 | 5.7 mm | ||||||||
| CTDBHSMXCHSD058 | 5.8 mm | ||||||||
| CTDBHSMXCHSD059 | 5.9 mm | ||||||||
| CTDBHSMXCHSD060 | 6 mm | ||||||||
| CTDBHSMXCHSD061 | 6.1 mm | 63 mm | 101 mm | ||||||
| CTDBHSMXCHSD062 | 6.2 mm | 10 pcs/pack / 50 pcs/box | |||||||
| CTDBHSMXCHSD063 | 6.3 mm | 10 pcs/pack / 100 pcs/box | |||||||
| CTDBHSMXCHSD064 | 6.4 mm | ||||||||
| CTDBHSMXCHSD065 | 6.5 mm | B.S.W. 5/16" | |||||||
| CTDBHSMXCHSD066 | 6.6 mm | - | |||||||
| CTDBHSMXCHSD067 | 6.7 mm | 10 pcs/pack / 50 pcs/box | |||||||
| CTDBHSMXCHSD068 | 6.8 mm | 69 mm | 109 mm | ||||||
| CTDBHSMXCHSD069 | 6.9 mm | ||||||||
| CTDBHSMXCHSD070 | 7 mm | ||||||||
| CTDBHSMXCHSD071 | 7.1 mm | ||||||||
| CTDBHSMXCHSD072 | 7.2 mm | ||||||||
| CTDBHSMXCHSD073 | 7.3 mm | ||||||||
| CTDBHSMXCHSD074 | 7.4 mm | ||||||||
| CTDBHSMXCHSD075 | 7.5 mm | ||||||||
| CTDBHSMXCHSD076 | 7.6 mm | 75 mm | 117 mm | ||||||
| CTDBHSMXCHSD077 | 7.7 mm | ||||||||
| CTDBHSMXCHSD078 | 7.8 mm | ||||||||
| CTDBHSMXCHSD079 | 7.9 mm | ||||||||
| CTDBHSMXCHSD080 | 8 mm | ||||||||
| CTDBHSMXCHSD081 | 8.1 mm | ||||||||
| CTDBHSMXCHSD082 | 8.2 mm | ||||||||
| CTDBHSMXCHSD083 | 8.3 mm | ||||||||
| CTDBHSMXCHSD084 | 8.4 mm | ||||||||
| CTDBHSMXCHSD085 | 8.5 mm | ||||||||
| CTDBHSMXCHSD086 | 8.6 mm | 81 mm | 125 mm | ||||||
| CTDBHSMXCHSD087 | 8.7 mm | ||||||||
| CTDBHSMXCHSD088 | 8.8 mm | ||||||||
| CTDBHSMXCHSD089 | 8.9 mm | ||||||||
| CTDBHSMXCHSD090 | 9 mm | ||||||||
| CTDBHSMXCHSD091 | 9.1 mm | ||||||||
| CTDBHSMXCHSD092 | 9.2 mm | ||||||||
| CTDBHSMXCHSD093 | 9.3 mm | ||||||||
| CTDBHSMXCHSD094 | 9.4 mm | ||||||||
| CTDBHSMXCHSD095 | 9.5 mm | 87 mm | |||||||
| CTDBHSMXCHSD096 | 9.6 mm | 133 mm | |||||||
| CTDBHSMXCHSD097 | 9.7 mm | ||||||||
| CTDBHSMXCHSD098 | 9.8 mm | ||||||||
| CTDBHSMXCHSD099 | 9.9 mm | ||||||||
| CTDBHSMXCHSD100 | 10 mm | ||||||||
| CTDBHSMXCHSD101 | 10.1 mm | ||||||||
| CTDBHSMXCHSD102 | 10.2 mm | ||||||||
| CTDBHSMXCHSD103 | 10.3 mm | ||||||||
| CTDBHSMXCHSD104 | 10.4 mm | ||||||||
| CTDBHSMXCHSD105 | 10.5 mm | ||||||||
| CTDBHSMXCHSD106 | 10.6 mm | ||||||||
| CTDBHSMXCHSD107 | 10.7 mm | ||||||||
| CTDBHSMXCHSD108 | 10.8 mm | ||||||||
| CTDBHSMXCHSD109 | 10.9 mm | 5 pcs/pack / 50 pcs/box | |||||||
| CTDBHSMXCHSD110 | 11 mm | ||||||||
| CTDBHSMXCHSD111 | 11.1 mm | ||||||||
| CTDBHSMXCHSD112 | 11.2 mm | 94 mm | 142 mm | ||||||
| CTDBHSMXCHSD113 | 11.3 mm | ||||||||
| CTDBHSMXCHSD114 | 11.4 mm | ||||||||
| CTDBHSMXCHSD115 | 11.5 mm | ||||||||
| CTDBHSMXCHSD116 | 11.6 mm | ||||||||
| CTDBHSMXCHSD117 | 11.7 mm | ||||||||
| CTDBHSMXCHSD118 | 11.8 mm | ||||||||
| CTDBHSMXCHSD119 | 11.9 mm | ||||||||
| CTDBHSMXCHSD120 | 12 mm | ||||||||
| CTDBHSMXCHSD121 | 12.1 mm | ||||||||
| CTDBHSMXCHSD122 | 12.2 mm | ||||||||
| CTDBHSMXCHSD123 | 12.3 mm | ||||||||
| CTDBHSMXCHSD124 | 12.4 mm | 101 mm | 151 mm | ||||||
| CTDBHSMXCHSD125 | 12.5 mm | ||||||||
| CTDBHSMXCHSD126 | 12.6 mm | ||||||||
| CTDBHSMXCHSD127 | 12.7 mm | ||||||||
| CTDBHSMXCHSD128 | 12.8 mm | ||||||||
| CTDBHSMXCHSD129 | 12.9 mm | ||||||||
| CTDBHSMXCHSD130 | 13 mm |