HSS S&D DRILL BIT - MAXICUT

Brand :
MAXICUT
Caution
Product Description
Used for drilling steel and general metals. The 118° drill point makes drilling into workpieces easy. Good heat resistance.
Product Overview
- Reduced shank steel drill bit for drilling all types of steel and stainless steel
- A heat-resistant steel drill bit that is strong and durable
Specifications Table
| Part Number | CTDBHSMXCDSD0150 | CTDBHSMXCDSD0160 | CTDBHSMXCDSD0180 | CTDBHSMXCDSD0190 | CTDBHSMXCDSD0200 | CTDBHSMXCDSD0220 | CTDBHSMXCDSD0250 | CTDBHSMXCDSD0270 | CTDBHSMXCDSD0300 |
| Diameter | 15 mm (19/32 inch) | 16 mm (5/8 inch) | 18 mm (45/64 inch) | 19 mm (3/4 inch) | 20 mm (25/32 inch) | 22 mm (55/64 inch) | 25 mm (63/64 inch) | 27 mm (1-1/16 inch) | 30 mm (1-11/64 inch) |
| Total Shank Length | 152 mm | ||||||||
| Usable Length | 76 mm | ||||||||
| Compatible With | Electric drill, Size 4 hun | ||||||||
| Weight | 150 g | 180 g | 190 g | 200 g | 220 g | 250 g | 280 g | 300 g | |