Taper Shank Twist Drill Bit - MAXICUT

Brand :
MAXICUT
Caution
Product Description
Used for drilling steel and base plates; can be used on general materials. Durable, with an extra-long taper shank.
Product Overview
- Taper shank steel drill bit
- For drilling in steel / graphite / alloyed and unalloyed cast iron / hard cast iron / soft cast iron
Specifications Table
| Part Number | Material | Standards | Diameter (D) | Morse Taper Shank | Length (L1) | Length (L2) | Quantity/Carton | Net Weight |
| CTDBHSMXCTSD0140 | High Speed Steel (M2) | DIN 345 | 14 mm (9/6 inch) | 2 | 108 mm | 189 mm | 80 | 280 g |
| CTDBHSMXCTSD0150 | 15 mm (19/32 inch) | 114 mm | 212 mm | 210 g | ||||
| CTDBHSMXCTSD0155 | 15.5 mm (39/64 inch) | 120 mm | 218 mm | |||||
| CTDBHSMXCTSD0160 | 16 mm (39/64 inch) | 230 g | ||||||
| CTDBHSMXCTSD0165 | 16.5 mm (41/64 inch) | 125 mm | 223 mm | |||||
| CTDBHSMXCTSD0170 | 17 mm (43/64 inch) | 240 g | ||||||
| CTDBHSMXCTSD0175 | 17.5 mm (11/16 inch) | 130 mm | 228 mm | |||||
| CTDBHSMXCTSD0180 | 18 mm (45/64 inch) | 250 g | ||||||
| CTDBHSMXCTSD0185 | 18.5 mm (23/32 inch) | 135 mm | 233 mm | |||||
| CTDBHSMXCTSD0190 | 19 mm (3/4 inch) | 260 g | ||||||
| CTDBHSMXCTSD0195 | 19.5 mm (49/64 inch) | 140 mm | 238 mm | |||||
| CTDBHSMXCTSD0200 | 20 mm (25/32 inch) | 280 g | ||||||
| CTDBHSMXCTSD0205 | 20.5 mm (51/64 inch) | 145 mm | 243 mm | |||||
| CTDBHSMXCTSD0210 | 21 mm (53/64 inch) | 290 g | ||||||
| CTDBHSMXCTSD0215 | 21.5 mm (27/32 inch) | 150 mm | 248 mm | |||||
| CTDBHSMXCTSD0220 | 22 mm (55/64 inch) | 300 g | ||||||
| CTDBHSMXCTSD0225 | 22.5 mm (7/8 inch) | 155 mm | 253 mm | 60 | 320 g | |||
| CTDBHSMXCTSD0230 | 23 mm (29/32 inch) | 350 g | ||||||
| CTDBHSMXCTSD0235 | 23.5 mm (59/64 inch) | 3 | 276 mm | 480 g | ||||
| CTDBHSMXCTSD0240 | 24 mm (15/16 inch) | 160 mm | 281 mm | |||||
| CTDBHSMXCTSD0245 | 24.5 mm (61/64 inch) | 520 g | ||||||
| CTDBHSMXCTSD0250 | 25 mm (61/64 inch) | 24 | 580 g | |||||
| CTDBHSMXCTSD0255 | 25.5 mm (1 inch) | 630 g | ||||||
| CTDBHSMXCTSD0260 | 26 mm (1-1/64 inch) | |||||||
| CTDBHSMXCTSD0270 | 27 mm (1-1/16 inch) | 170 mm | 291 mm | 670 g | ||||
| CTDBHSMXCTSD0280 | 28 mm (1-3/32 inch) | 710 g | ||||||
| CTDBHSMXCTSD0285 | 28.5 mm (1-1/8 inch) | 175 mm | 296 mm | 750 g | ||||
| CTDBHSMXCTSD0290 | 29 mm (1-9/64 inch) | |||||||
| CTDBHSMXCTSD0300 | 30 mm (1-11-64 inch) | 850 g | ||||||
| CTDBHSMXCTSD0320 | 32 mm (1-1-4 inch) | 4 | 185 mm | 334 mm | 1.29 kg | |||
| CTDBHSMXCTSD0350 | 35 mm (1-3/8 inch) | 190 mm | 339 mm | 12 | 1.42 kg | |||
| CTDBHSMXCTSD0400 | 40 mm (1-9/16 inch) | 200 mm | 349 mm | 1.83 kg | ||||
| CTDBHSMXCTSD0450 | 45 mm (1-3/4 inch) | 210 mm | 359 mm | 2.08 kg | ||||
| CTDBHSMXCTSD0470 | 47 mm (1-7/8 inch) | 215 mm | 364 mm | 2.25 kg | ||||
| CTDBHSMXCTSD0500 | 50 mm (2 inch) | |||||||
| CTDBHSMXCTSD0635 | 63.5 mm (2-1/2 inch) | 5 | 240 mm | 427 mm | 5 | 4.20 kg |