Glass Drill Bits - MAXICUT

Brand :
MAXICUT

Caution

    Product Description

    For drilling glass, tiles, and concrete. Used for drilling glass 3 mm thick and up. Use water cooling while drilling.

    Product Overview

    • Drill bit for drilling glass, tiles, and concrete, easy to use
    • Strong and durable, made from strong and durable steel, giving a longer service life
    • The drill bit body is well-plated steel, so it can be exposed to water without rusting
    • Can create holes well in areas with limited space
    • Suitable for drilling glass, tiles, and concrete in kitchens and bathrooms, and for making hangers for various items
    • Drills more easily than general drill bits, producing neat holes without enlarging them into large cavities
    • Drilling speed is increased by up to 25%

    Specifications Table

    Part NumberCTTGGLMX003CTTGGLMX004CTTGGLMX005CTTGGLMX006CTTGGLMX008CTTGGLMX010CTTGGLMX012
    Size3 × 59 mm4 × 60 mm5 × 70 mm6 × 74 mm8 × 79 mm10 × 99 mm12 × 100 mm
    Weight3 g3.8 g6.8 g8.8 g16.7 g38 g49 g
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat