Jet Broach - MAXICUT

Brand :
MAXICUT
Caution
Product Description
For drilling holes in steel workpieces and all types of metal. Fast drilling with a center guide for precise drilling.
Product Overview
- Carbide-tooth jet broach for drilling steel, an annular cutter
- Used with electric magnetic drill presses, usable with magnetic drill presses of all brands
- The carbide teeth are made by SANDVIK from Sweden, the strongest and most durable carbide in the world
- Used for drilling steel, stainless steel, steel pipes, and much more
Specifications Table
| Part Number | Model | Product Size (Ø) | Drill Head Length | Package Size |
| CTHCMC12L35 | 35L | 12 mm | 35 mm | 1 pcs/box |
| CTHCMC13L35 | 13 mm | |||
| CTHCMC14L35 | 14 mm | |||
| CTHCMC15L35 | 15 mm | |||
| CTHCMC16L35 | 16 mm | |||
| CTHCMC17L35 | 17 mm | |||
| CTHCMC18L35 | 18 mm | |||
| CTHCMC19L35 | 19 mm | |||
| CTHCMC20L35 | 20 mm | |||
| CTHCMC21L35 | 21 mm | |||
| CTHCMC22L35 | 22 mm | |||
| CTHCMC23L35 | 23 mm | |||
| CTHCMC24L35 | 24 mm | |||
| CTHCMC25L35 | 25 mm | |||
| CTHCMC26L35 | 26 mm | |||
| CTHCMC27L35 | 27 mm | |||
| CTHCMC28L35 | 28 mm | |||
| CTHCMC29L35 | 29 mm | |||
| CTHCMC30L35 | 30 mm | |||
| CTHCMC31L35 | 31 mm | |||
| CTHCMC32L35 | 32 mm | |||
| CTHCMC33L35 | 33 mm | |||
| CTHCMC34L35 | 34 mm | |||
| CTHCMC35L35 | 35 mm | |||
| CTHCMC36L35 | 36 mm | |||
| CTHCMC37L35 | 37 mm | |||
| CTHCMC38L35 | 38 mm | |||
| CTHCMC39L35 | 39 mm | |||
| CTHCMC40L35 | 40 mm | |||
| CTHCMC42L35 | 42 mm | |||
| CTHCMCC12L50 | 50L | 12 mm | 50 mm | |
| CTHCMCC13L50 | 13 mm | |||
| CTHCMCC14L50 | 14 mm | |||
| CTHCMCC15L50 | 15 mm | |||
| CTHCMCC16L50 | 16 mm | |||
| CTHCMCC17L50 | 17 mm | |||
| CTHCMCC18L50 | 18 mm | |||
| CTHCMCC19L50 | 19 mm | |||
| CTHCMCC20L50 | 20 mm | |||
| CTHCMCC21L50 | 21 mm | |||
| CTHCMCC22L50 | 22 mm | |||
| CTHCMCC23L50 | 23 mm | |||
| CTHCMCC24L50 | 24 mm | |||
| CTHCMCC25L50 | 25 mm | |||
| CTHCMCC26L50 | 26 mm | |||
| CTHCMCC27L50 | 27 mm | |||
| CTHCMCC28L50 | 28 mm | |||
| CTHCMCC29L50 | 29 mm | |||
| CTHCMCC30L50 | 30 mm | |||
| CTHCMCC31L50 | 31 mm | |||
| CTHCMCC32L50 | 32 mm | |||
| CTHCMCC33L50 | 33 mm | |||
| CTHCMCC34L50 | 34 mm | |||
| CTHCMCC35L50 | 35 mm | |||
| CTHCMCC36L50 | 36 mm | |||
| CTHCMCC37L50 | 37 mm | |||
| CTHCMCC38L50 | 38 mm | |||
| CTHCMCC39L50 | 39 mm | |||
| CTHCMCC40L50 | 40 mm | |||
| CTHCMCC41L50 | 41 mm | |||
| CTHCMCC42L50 | 42 mm | |||
| CTHCMCC43L50 | 43 mm | |||
| CTHCMCC44L50 | 44 mm | |||
| CTHCMCC45L50 | 45 mm | |||
| CTHCMCC46L50 | 46 mm | |||
| CTHCMCC47L50 | 47 mm | |||
| CTHCMCC48L50 | 48 mm | |||
| CTHCMCC49L50 | 49 mm | |||
| CTHCMCC50L50 | 50 mm | |||
| CTHCMCC51L50 | 51 mm | |||
| CTHCMCC52L50 | 52 mm | |||
| CTHCMCC53L50 | 53 mm | |||
| CTHCMCC54L50 | 54 mm | |||
| CTHCMCC55L50 | 55 mm | |||
| CTHCMCC56L50 | 56 mm | |||
| CTHCMCC57L50 | 57 mm | |||
| CTHCMCC58L50 | 58 mm | |||
| CTHCMCC59L50 | 59 mm | |||
| CTHCMCC60L50 | 60 mm | |||
| CTHCMCC61L50 | 61 mm | |||
| CTHCMCC62L50 | 62 mm | |||
| CTHCMCC63L50 | 63 mm | |||
| CTHCMCC64L50 | 64 mm | |||
| CTHCMCC65L50 | 65 mm | |||
| CTHCMCC68L50 | 68 mm | |||
| CTHCMCCL07518 | 75L | 18 mm | 75 mm | |
| CTHCMCCL07519 | 19 mm | |||
| CTHCMCCL07520 | 20 mm | |||
| CTHCMCCL07521 | 21 mm | |||
| CTHCMCCL07522 | 22 mm | |||
| CTHCMCCL07523 | 23 mm | |||
| CTHCMCCL07524 | 24 mm | |||
| CTHCMCCL07525 | 25 mm | |||
| CTHCMCCL07526 | 26 mm | |||
| CTHCMCCL07527 | 27 mm | |||
| CTHCMCCL07528 | 28 mm | |||
| CTHCMCCL07529 | 29 mm | |||
| CTHCMCCL07530 | 30 mm | |||
| CTHCMCCL07531 | 31 mm | |||
| CTHCMCCL07532 | 32 mm | |||
| CTHCMCCL07533 | 33 mm | |||
| CTHCMCCL07534 | 34 mm | |||
| CTHCMCCL07535 | 35 mm | |||
| CTHCMCCL07536 | 36 mm | |||
| CTHCMCCL07537 | 37 mm | |||
| CTHCMCCL07538 | 38 mm | |||
| CTHCMCCL07539 | 39 mm | |||
| CTHCMCCL07540 | 40 mm | |||
| CTHCMCCL07541 | 41 mm | |||
| CTHCMCCL07542 | 42 mm | |||
| CTHCMCCL07543 | 43 mm | |||
| CTHCMCCL07544 | 44 mm | |||
| CTHCMCCL07545 | 45 mm | |||
| CTHCMCCL07546 | 46 mm | |||
| CTHCMCCL07547 | 47 mm | |||
| CTHCMCCL07548 | 48 mm | |||
| CTHCMCCL07549 | 49 mm | |||
| CTHCMCCL07550 | 50 mm | |||
| CTHCMCCL07551 | 51 mm | |||
| CTHCMCCL07552 | 52 mm | |||
| CTHCMCCL07553 | 53 mm | |||
| CTHCMCCL07554 | 54 mm | |||
| CTHCMCCL07555 | 55 mm | |||
| CTHCMCCL07556 | 56 mm | |||
| CTHCMCCL07557 | 57 mm | |||
| CTHCMCCL07558 | 58 mm | |||
| CTHCMCCL07559 | 59 mm | |||
| CTHCMCCL07560 | 60 mm | |||
| CTHCMCCL07561 | 61 mm | |||
| CTHCMCCL07562 | 62 mm | |||
| CTHCMCCL07563 | 63 mm | |||
| CTHCMCCL07564 | 64 mm | |||
| CTHCMCCL07565 | 65 mm | |||
| CTHCMCCL10022 | 100L | 22 mm | 100 mm | |
| CTHCMCCL10024 | 24 mm | |||
| CTHCMCCL10026 | 26 mm | |||
| CTHCMCCL10028 | 28 mm | |||
| CTHCMCCL10033 | 33 mm | |||
| CTHCMCCL10035 | 35 mm | |||
| CTHCMCCL10037 | 37 mm | |||
| CTHCMCCL10040 | 40 mm |