SDS Plus Rotary Hex Shape Flat Chisel - MAXICUT

Brand :
MAXICUT
Caution
Product Description
For chiseling concrete in wide paths, construction work, and general trade work. Used with rotary drills.
Product Overview
- Rotary flat concrete chisel with hex shank, high quality
- For chiseling concrete in wide lines, construction work, and general technician work
- Made from hardened steel, durable, with a long service life
- Extra strong and durable
- Suitable for chiseling cement, brick walls, concrete, reinforcing steel, and asphalt
- Works continuously without jamming during operation
Specifications Table
| Part Number | CTCHMXCRTF1425020 | CTCHMXCRTF1425040 |
| Material | Steel CR-40 | |
| Hex Shank Diameter Size (HEX) | 14 mm | |
| Bit Length | 250 mm | |
| Tip Width | 20 mm | 40 mm |
| Compatible With | Rotary drill model RH626 / RH628 / RH28-3 / RH32-6 | |