Cold Hex Chisel - MAXICUT

Brand :
MAXICUT
Caution
Product Description
Concrete chisel bit with a flat tip and hexagonal shank. High quality and durable, chisels in wide paths.
Product Overview
- Flat concrete chisel with hex shank, high quality, strong, durable, with a long service life, and great value for money
- Suitable for chiseling concrete in wide lines
Specifications Table
| Part Number | CTCHMXCCO017025280 | CTCHMXCCO017025450 | CTCHMXCCO03035400 |
| Size (SIZE) | 17 × 280 mm | 17 × 25 × 450 mm | 30 × 35 × 400 mm |
| Type | Flat | ||
| Product Size (Width × Length × Height) | 2.5 × 2 × 28 cm | 2.5 × 2 × 45 cm | - |
| Package Size | 40/carton | 25/carton | 10/carton |