SDS Plus Hex Shape Rotary Point Chisel - MAXICUT

Brand :
MAXICUT
Caution
Product Description
Made of hardened steel and durable. Pointed tip for precision in use.
Product Overview
- Rotary pointed concrete chisel, high quality, for deep spot chiseling of concrete, construction work, and general technician work
- Made from hardened steel, durable, with a long service life
- Extra strong and durable
- Suitable for chiseling cement, brick walls, concrete, reinforcing steel, and asphalt
- Works continuously without jamming during operation
- Used for piercing, spot chiseling, cutting key grooves, demolition drilling, etc.
Specifications Table
| Part Number | CTCHMXCRTP14250 |
| Material | Steel CR-40 |
| Hex Shank Diameter Size (HEX) | 14 mm |
| Bit Length | 250 mm |
| Compatible With | Rotary drill model RH626 / RH628 / RH28-3 / RH32-6 |