CO Drill Bit MAXICUT

Brand :
MAXICUT
Caution
Product Description
For drilling steel and stainless steel. Made of high-speed steel with cobalt, resistant to high temperatures, sharp, and long-lasting.
Product Overview
- Cobalt steel drill bit
Specifications Table
| Part Number | CTDBHSMXCCOD040 | CTDBHSMXCCOD045 | CTDBHSMXCCOD050 | CTDBHSMXCCOD060 | CTDBHSMXCCOD070 | CTDBHSMXCCOD080 | CTDBHSMXCCOD090 |
| Diameter (D) | 4 mm | 4.5 mm | 5 mm | 6 mm | 7 mm | 8 mm | 9 mm |
| Length (L) | 70 | 80 | 86 | 109 | 100 | 128 | 162 |