Diamond Core Bit (Wall) - MAXICUT

Brand :
MAXICUT
Caution
Product Description
Used for drilling concrete walls with steel rebar. Top-grade diamond tip from America, long-lasting with full performance.
Product Overview
- Wall-drilling diamond core bit made from top-grade diamond tip from America
- Can drill concrete walls containing rebar
- High diamond segments allow long-lasting and fully efficient concrete drilling
Specifications Table
| Part Number | CTDCMXC032160 | CTDCMXC038160 | CTDCMXC048160 | CTDCMXC052160 | CTDCMXC065160 | CTDCMXC078160 | CTDCMXC091160 | CTDCMXC117160 |
| Size (Diameter) | 32 × 160 mm | 38 × 160 mm | 48 × 160 mm | 52 × 160 mm | 65 × 160 mm | 78 × 160 mm | 91 × 160 mm | 117 × 160 mm |
| Size (inch) | 1-1/4 inch | 1-1/2 inch | 1-7/8 inch | 2-1/16 inch | 2-9/16 inch | - | ||
| Segment Size (Segment) | 17 × 3.5 × 10 mm | 20 × 3.5 × 10 mm | 22 × 3.5 × 10 mm | 24 × 3.5 × 10 mm | ||||
| Diamond Segment Height | 10 mm | |||||||
| Electrical Conduit Size | 1 inch 29.54 mm | - | 1-1/2 inch 44.2 mm | - | 2 inch 55.8 mm | - | ||
| Water Pipe Size | - | 1 inch 34 mm | 1-1/4 inch 42 mm | 1-1/2 inch 48 mm | 2 inch 60 mm | 2-1/2 inch 76 mm | 2 inch 114 mm | |
| Package Size | 25 pcs/carton | 16 pcs/carton | - | |||||
| Weight/Set | 320 g | 360 g | 480 g | 520 g | 620 g | 820 g | 1375 g | |