Diamond Core Drill - MAXICUT

Brand :
MAXICUT
Caution
Product Description
Used for drilling holes in a wide variety of materials. Smooth, high-quality, fast drilling, long-lasting and efficient.
Product Overview
- Uses high-grade diamond quality with full diamond coverage on the working surface
- The workpiece surface after drilling is smooth and of high quality
- Full performance enables fast drilling, designed to be easy to use
- Can be used with general electric drills, with sharp diamond teeth that drill fast
- Drills a variety of materials such as ceramic / glass / plate glass / fiberglass / quartz / granite / marble and other materials
- Long service life and stable working performance
- Diameter sizes of 20 mm and above have a shoulder (10 mm)
- Diameter sizes of 10 mm and above have a coolant groove
Specifications Table
| Part Number | Diameter Size | Shank Size (Ø) | Rotational Speed | Quantity | Weight/Piece |
| CTDCMX00665 | 6D | 5 | 2000 RPM | 25 pcs/box / 500 pcs/carton | 28 g |
| CTDCMX00865 | 8D | 6 | 1800 RPM | 32 g | |
| CTDCMX01065 | 10D | 1250 RPM | 25 pcs/box / 250 pcs/carton | 38 g | |
| CTDCMX01265 | 12D | 950 RPM | 20 pcs/box / 200 pcs/carton | 41 g | |
| CTDCMX01365 | 13D | 925 RPM | 42 g | ||
| CTDCMX01465 | 14D | 900 RPM | 43 g | ||
| CTDCMX01665 | 16D | 8 | 875 RPM | 10 pcs/box / 200 pcs/carton | 51 g |
| CTDCMX01865 | 18D | 850 RPM | 55 g | ||
| CTDCMX01965 | 19D | 825 RPM | 56 g | ||
| CTDCMX02065 | 20D | 800 RPM | 57 g | ||
| CTDCMX02265 | 22D | 775 RPM | 59 g | ||
| CTDCMX02465 | 24D | 750 RPM | 63 g | ||
| CTDCMX02565 | 25D | 700 RPM | 66 g | ||
| CTDCMX02865 | 28D | 9.5 | 80 g | ||
| CTDCMX03065 | 30D | 650 RPM | 87 g | ||
| CTDCMX03565 | 35D | 535 RPM | 5 pcs/box / 100 pcs/carton | 103 g | |
| CTDCMX04065 | 40D | 525 RPM | 116 g | ||
| CTDCMX04565 | 45D | 500 RPM | 5 pcs/box / 50 pcs/carton | 123 g | |
| CTDCMX05065 | 50D | 150 g | |||
| CTDCMX05565 | 55D | 475 RPM | 50 pcs/carton | 165 g | |
| CTDCMX06065 | 60D | 450 RPM | 185 g | ||
| CTDCMX06565 | 65D | 300 RPM | 220 g | ||
| CTDCMX09065 | 90D | 175 RPM | 30 pcs/carton | 400 g | |
| CTDCMX10065 | 100D | 125 RPM | 580 g |