Coring Drill Bits - MAXICUT

Brand :
MAXICUT
Caution
Product Description
Used for drilling cement walls, clay brick walls, and lightweight brick walls. Strong diamond teeth drill through 25 mm steel rebar.
Product Overview
- Core bit used for drilling cement walls, clay brick walls, and lightweight concrete block walls
- Can drill through rebar
- Laser-welded core bit teeth make the diamond teeth strong and resistant to breaking and detaching
- Suitable for industrial work, construction work, electrical work, plumbing work, and air conditioning pipes
Specifications Table
| Part Number | Size (inch) | Size (mm) | Working Length | Number of Teeth | Tooth Height | Tooth Length | Tooth Thickness | Drills Through Rebar | Weight |
| CTCRMX025 | 1 inch | 25 × 450 mm | 400 mm | 3 | 9 mm | 12 mm | 3.5 mm | 25 mm | - |
| CTCRMX028 | 1 1/8 inch | 28 × 450 mm | 4 | ||||||
| CTCRMX032 | 1 1/4 inch | 32 × 450 mm | 16 mm | ||||||
| CTCRMX052 | 2 inch | 52 × 450 mm | 5 | 12 mm | 24 mm | 1.5 kg | |||
| CTCRMX065 | 2 1/2 inch | 65 × 450 mm | 6 | 2 kg | |||||
| CTCRMX076 | 3 inch | 76 × 450 mm | 8 | 2.5 kg | |||||
| CTCRMX102 | 4 inch | 102 × 450 mm | 10 | 3.4 kg | |||||
| CTCRMX112 | 4 1/2 inch | 112 × 450 mm | - | ||||||
| CTCRMX127 | 5 inch | 127 × 450 mm | 12 | 4.8 kg | |||||
| CTCRMX152 | 6 inch | 152 × 450 mm | 13 | 4 mm | 5 kg | ||||
| CTCRMX202 | 8 inch | 202 × 450 mm | 16 | 7.6 kg | |||||
| CTCRMX250 | 10 inch | 250 × 450 mm | 18 | 10 kg | |||||
| CTCRMX305 | 12 inch | 305 × 450 mm | 20 | 4.5 mm | 13.75 kg | ||||
| CTCRMX350 | 14 inch | 350 × 450 mm | 22 | 16.2 kg |