Magnetic Drill Model BRM-50 MAXICUT

Brand :
MAXICUT
Caution
Product Description
Head size Ø12-Ø50, cutting depth 50 mm, power 1200 W, maximum magnetic base holding force 13000 N.
Product Overview
- Comes with a magnetic induction protection system, ensuring the motor will not start on workpieces that are not metal plates or when the attraction force is too low
- Can be used to drill steel and tighten or loosen nuts
Specifications Table
| Part Number | PTMCMDBRM50 |
| Model | BRM-50 |
| Power | 1200 W |
| Voltage | 220 V |
| Frequency | 50 Hz |
| Magnetic Base Adhesion Force | 13000 N |
| Maximum Drilling Depth | 50 mm |
| Compatible With | Drill bit, Size Ø12-Ø50 |