Carbide Bar - MAXICUT

Brand :
MAXICUT
Caution
Product Description
For various types of cutting-edge work and for use as molds in required applications, with ISO standards
Product Overview
- Flat carbide bar with excellent wear resistance
- For making various types of cutting edges and for use as molds in work requiring ISO standards
Specifications Table
| Part Number | No. | Length (L) | Width (W) | Thickness (T) | Quantity/Box |
| CTCBCB1650615 | 1 | 165 | 6 | 1.5 | 10 |
| CTCBCB1650620 | 2 | 8 | |||
| CTCBCB1650820 | 8 | ||||
| CTCBCB1650830 | 4 | 3 | |||
| CTCBCB1651020 | 5 | 10 | 2 | ||
| CTCBCB1651030 | 6 | 3 | 5 | ||
| CTCBCB1651220 | 5 | 12 | 2 | 6 | |
| CTCBCB1651230 | 8 | 3 | 5 | ||
| CTCBCB1651420 | 9 | 14 | 2 | 5 / 6 / 7 | |
| CTCBCB1651430 | 10 | 3 | 4.5 | ||
| CTCBCB1651620 | 11 | 16 | 2 | 5 / 6 | |
| CTCBCB1651630 | 12 | 3 | 4 / 5 | ||
| CTCBCB1651920 | 13 | 19 | 2 | 4 | |
| CTCBCB1652030 | 14 | 20 | 3 | ||
| CTCBCB3100820 | 15 | 310 | 8 | 2 | 9 |
| CTCBCB3100830 | 16 | 3 | 8 / 9 | ||
| CTCBCB3101020 | 17 | 10 | 2 | 6 / 8 | |
| CTCBCB3101220 | 19 | 12 | 6 | ||
| CTCBCB3101230 | 20 | 3 | 6 / 7 | ||
| CTCBCB3101420 | 21 | 14 | 2 | 5 / 7 | |
| CTCBCB3101430 | 22 | 3 | 6 | ||
| CTCBCB3101630 | 24 | 16 | 2 | ||
| CTCBCB3101830 | 25 | 18 | 3 | 5 | |
| CTCBCB3141620 | 23 | 16 | 2 | 4 / 5 / 6 |