Rail Drill Model R-35H MAXICUT

Brand :
MAXICUT
Caution
Product Description
Head size Ø12-Ø35, cutting depth 50 mm, power 1200 W.
Product Overview
- Rail drill for drilling holes in railway steel, repairing and extending tracks, or adapting to suitable drilling work
- Can drill steel and tighten or loosen nuts
Specifications Table
| Part Number | PTMCMDR35H |
| Model | R-35H |
| Power | 1200 W |
| Rotational Speed | 595 RPM |
| Maximum Drilling Depth | 50 mm |
| Compatible With | Drill bit, Size Ø12 - Ø35 |