Masonry Drill Bit - MAXICUT

Brand :
MAXICUT
Caution
Product Description
For drilling cement, brick walls, and concrete. Special-grade carbide tip, sharp, with fast and accurate penetration.
Product Overview
- Special grade carbide tip, sharp, drills fast, and finishes work quickly
- Wear-resistant, increases drilling speed, and helps extend the service life of rotary drills
Specifications Table
| Part Number | CTDBRHMSRMXC04318 | CTDBRHMSRMXC04476 | CTDBRHMSRMXC04635 | CTDBRHMSRMXC04753 | CTDBRHMSRMXC04953 | CTDBRHMSRMXC06111 | CTDBRHMSRMXC06127 | CTDBRHMSRMXC06635 | CTDBRHMSRMXC06953 |
| Diameter (D) | 3.2 mm (1/8 inch) | 4.8 mm (3/16 inch) | 6.35 mm (1/4 inch) | 8.0 mm (5/16 inch) | 9.5 mm (3/8 inch) | 11.1 mm (7/16 inch) | 12.7 mm (1/2 inch) | 6.35 mm (1/4 inch) | 9.5 mm (3/8 inch) |
| Length (L) | 100 mm (4 inch) | 150 mm (6 inch) | |||||||
| Increases Drilling Speed by Up To | 25% | ||||||||
| Quantity/Box | 100 | 70 | 50 | 100 | |||||
| Quantity/Carton | 500 | 210 | 200 | 300 | 500 | ||||