Rotary Drill Bits Plus Shank - MAXICUT

Brand :
MAXICUT
Caution
Product Description
For drilling cement, brick walls, and concrete. Special-grade carbide tip, sharp, with fast and accurate penetration.
Product Overview
- The centering tip helps drilling stay on point, without slipping, and with greater accuracy
- Special grade carbide tip, sharp, drills fast, finishes work quickly, and is wear-resistant
- Increases drilling speed by up to 25%
- Has a service life 30% longer than general drill bits and helps extend the service life of rotary drills
Specifications Table
| Part Number | Diameter (D) | Length (L1) | Length (L2) | Quantity/Box | Quantity/Carton | Net Weight/Piece |
| CTDBRHSDSMXC050110 | 5.0 mm | 110 mm | 50 mm | 100 | 400 | 47 g |
| CTDBRHSDSMXC060160 | 6.0 mm | 160 mm | ||||
| CTDBRHSDSMXC065110 | 6.5 mm | 110 mm | ||||
| CTDBRHSDSMXC065160 | 160 mm | 50 | 200 | 60 g | ||
| CTDBRHSDSMXC080110 | 8 mm | 110 mm | 100 | 300 | 57 g | |
| CTDBRHSDSMXC080160 | 160 mm | 100 mm | 50 | 250 | 60 g | |
| CTDBRHSDSMXC090160 | 9 mm | 90 g | ||||
| CTDBRHSDSMXC100110 | 10 mm | 110 mm | 50 mm | 100 | 300 | 60 g |
| CTDBRHSDSMXC100160 | 160 mm | 100 mm | 50 | 250 | 90 g | |
| CTDBRHSDSMXC100260 | 260 mm | 200 mm | 100 | 200 | 120 g | |
| CTDBRHSDSMXC120160 | 12 mm | 160 mm | 100 mm | 50 | 100 g | |
| CTDBRHSDSMXC120310 | 310 mm | 250 mm | 100 | 167 g | ||
| CTDBRHSDSMXC130160 | 13 mm | 160 mm | 100 mm | 200 | 95 g | |
| CTDBRHSDSMXC130260 | 260 mm | 200 mm | 100 | 160 g | ||
| CTDBRHSDSMXC160160 | 16 mm | 160 mm | 100 mm | 200 | 125 g | |
| CTDBRHSDSMXC160210 | 210 mm | - | - | - | 150 g | |
| CTDBRHSDSMXC160350 | 350 mm | 300 mm | 50 | 50 | 300 g | |
| CTDBRHSDSMXC190210 | 19 mm | 210 mm | - | 25 | 75 | 253 g |
| CTDBRHSDSMXC220260 | 22 mm | 260 mm | 50 | 320 g | ||
| CTDBRHSDSMXC250260 | 25 mm | 55 | 420 g | |||
| CTDBRHSDSMXC250350 | 28 mm | 350 mm | 290 mm | - | - | 800 g |
| CTDBRHSDSMXC300350 | 30 mm | 1000 g |