Bull Point Hex Chisel - MAXICUT

Brand :
MAXICUT
Caution
Product Description
Concrete chisel bit with a pointed tip. High quality, strong, and durable. Breaks concrete effectively.
Product Overview
- Pointed concrete chisel, high quality, strong, durable, with a long service life, and great value for money
- Suitable for breaking concrete
Specifications Table
| Part Number | CTCHMXCBP017280 | CTCHMXCBP017450 | CTCHMXCBP030400 |
| Size (SIZE) | 17 × 280 mm | 17 × 450 mm | 30 × 400 mm |
| Type | Pointed | ||
| Product Size (Width × Length × Height) | - | 0.5 × 2 × 45 cm | - |
| Package Size | 40/carton | 25/carton | 10/carton |
| Compatible With | Electric demolition hammer HM 617 / DM20 / DM619 SUMO | ||