Carbide Reciprocating Saw Blade 18" MAXICUT

Brand :
MAXICUT
Caution
Product Description
Cuts large bricks with a thickness of 365 mm. Durable carbide teeth reduce wear when used on rough materials.
Product Overview
- Carbide-tooth reciprocating saw blade for cutting bricks, can cut large bricks
- Carbide teeth are many times more durable than general steel teeth, reducing wear when used with rough materials
- Suitable for construction work and on-site adjustment work
- Long service life, reducing blade replacement costs
Specifications Table
| Part Number | CTRSMXCCBB18 |
| Size | 18 inch |
| Saw Tooth Material | Carbide |
| Cuttable Brick Thickness | 365 mm |