High Speed Steel - BOXING

Brand :
BOXING
Caution
Product Description
Used for drilling steel, mild steel, cast iron, aluminum, and plastic. Cuts into steel well. Excellent quality.
Product Overview
- Steel drill bit, strong, durable, and drills sharply and accurately
- Cuts into steel well, low price, and excellent quality
- Usable materials: mild steel / cast iron / aluminum / plastic
Specifications Table
| Part Number | Material | Standard Size | Diameter | Length (L1) | Length (L2) | Degree | Package Size |
| CTDBHSBOX016 | High Speed Steel / Fully Ground | DIN 338 | 1.6 mm (1/16 inch) | 43 mm | 20 mm | 135 degrees | 10 |
| CTDBHSBOX020 | 2.0 mm (5/64 inch) | 49 mm | 24 mm | ||||
| CTDBHSBOX024 | 2.4 mm (3/32 inch) | 57 mm | 30 mm | ||||
| CTDBHSBOX028 | 2.8 mm (7/64 inch) | 61 mm | 33 mm | ||||
| CTDBHSBOX032 | 3.2 mm (1/8 inch) | 65 mm | 36 mm | ||||
| CTDBHSBOX036 | 3.6 mm (9/64 inch) | 70 mm | 39 mm | ||||
| CTDBHSBOX040 | 4.0 mm (5/32 inch) | 75 mm | 43 mm | ||||
| CTDBHSBOX044 | 4.4 mm (11/64 inch) | 80 mm | 47 mm | ||||
| CTDBHSBOX048 | 4.8 mm (3/16 inch) | 86 mm | 52 mm | ||||
| CTDBHSBOX052 | 5.2 mm (13/64 inch) | ||||||
| CTDBHSBOX056 | 5.6 mm (7/32 inch) | 93 mm | 57 mm | ||||
| CTDBHSBOX060 | 6.0 mm (15/64 inch) | ||||||
| CTDBHSBOX064 | 6.4 mm (1/4 inch) | 101 mm | 63 mm | ||||
| CTDBHSBOX068 | 6.8 mm (17/64 inch) | 109 mm | 69 mm | ||||
| CTDBHSBOX071 | 7.1 mm (9/32 inch) | ||||||
| CTDBHSBOX075 | 7.5 mm (19/64 inch) | ||||||
| CTDBHSBOX079 | 7.9 mm (5/16 inch) | 117 mm | 75 mm | ||||
| CTDBHSBOX083 | 8.3 mm (21/64 inch) | 5 | |||||
| CTDBHSBOX087 | 8.7 mm (11/32 inch) | 125 mm | 81 mm | ||||
| CTDBHSBOX091 | 9.1 mm (23/64 inch) | ||||||
| CTDBHSBOX095 | 9.5 mm (3/8 inch) | ||||||
| CTDBHSBOX099 | 9.9 mm (25/64 inch) | 133 mm | 87 mm | ||||
| CTDBHSBOX103 | 10.3 mm (13/32 inch) | ||||||
| CTDBHSBOX107 | 10.7 mm (27/64 inch) | 142 mm | 94 mm | ||||
| CTDBHSBOX111 | 11.1 mm (7/16 inch) | ||||||
| CTDBHSBOX115 | 11.5 mm (29/64 inch) | ||||||
| CTDBHSBOX119 | 11.9 mm (15/32 inch) | 151 mm | 101 mm | ||||
| CTDBHSBOX123 | 12.3 mm (31/64 inch) | ||||||
| CTDBHSBOX127 | 12.7 mm (1/2 inch) |