Water Pipe Expansion Drill Bits Set (3pcs.) Model 3111 BOXING

Brand :
BOXING
Caution
Product Description
Used for boring to enlarge holes and for repairing PPR pipes. For use with standard electric drills or battery-powered drills.
Product Overview
- PPR pipe repair drill bit set that expands pipe holes in multiple sizes
- Titanium coated to help reduce friction and heat, increasing durability in use
- Speed can be adjusted as needed, allowing the speed to suit the material and the application
- Usable with all drills, fits general electric drills or battery drills
- Easy to install and remove, does not slip off, for added convenience in use
- Versatile for drilling and reaming to expand holes in PPR pipes / wood / plastic
- Suitable for plumbers working with water pipes
Specifications Table
| Part Number | CTDBHPES3BX |
| Material | Metal CRV |
| Coating | Titanium |
| Number of Bits in Set | 3 sizes |
| Hole Expansion Size | 15-19 mm / 18-24 mm / 24-31 mm |
| Operating Rotational Speed | 600-1500 RPM |
| Hex Shank Size | 6.35 mm |