Circular Saw Blade for Wood- MAXICUT Procut

Brand :
MAXICUT
Caution
Product Description
Used for cutting all types of wood. Accurate, sharp, and continuous cutting with a smooth finish. The blade does not wobble while cutting.
Product Overview
- Circular saw blade for cutting wood, made from the highest quality steel plate
- Strong and durable, does not warp, resists abrasion, and withstands cutting hard materials very well
Specifications Table
| Part Number | Size (inch) | Size (mm) | Number of Teeth | Thickness | Arbor | Tip Size | Quantity/Carton | Net Weight/Piece |
| CTBLCSMXC06024 | 6 inch | 155 mm | 40T | 1.4 | 25.4 mm | 6.5 × 2.0 × 2.0 | 50 | 200 g |
| CTBLCSMXC07080 | 7 inch | 180 mm | 80T | 1.5 | 6.5 × 2.0 × 2.2 | 7000 | 360 g | |
| CTBLCSMXC09016 | 9 inch | 230 mm | 16 | 1.8 | 7.0 × 2.2 × 2.8 | 5500 | - | |
| CTBLCSMXC09024 | 24T | 6600 | ||||||
| CTBLCSMXC10012 | 10 inch | 255 mm | 12T | 2 | 9.5 × 3.3 × 3.0 | 4800 | 700 g | |
| CTBLCSMXC10016 | 16T | - | ||||||
| CTBLCSMXC10024 | 24T | 8.0 × 2.3 × 3.0 | ||||||
| CTBLCSMXC10030 | 30T | 9.5 × 3.3 × 3.0 | ||||||
| CTBLCSMXC10040 | 40T | 8.0 × 2.3 × 3.0 | 700 g | |||||
| CTBLCSMXC10080 | 80T | - | ||||||
| CTBLCSMXC12012 | 12 inch | 305 mm | 12T | 4200 | 0 | |||
| CTBLCSMXC12016 | 16T | - | ||||||
| CTBLCSMXC12020 | 20T | 1.5 kg | ||||||
| CTBLCSMXC12024 | 24T | - | ||||||
| CTBLCSMXC12060 | 60T | |||||||
| CTBLCSMXC14040 | 14 inch | 355 mm | 40T | 2.2 | 10.5 × 3.0 × 3.2 | 3600 | ||
| CTBLCSMXC14080 | 80T | |||||||
| CTBLCSMXC16024 | 16 inch | 24T | ||||||
| CTBLCSMXC16030 | 405 mm | 30T | 10.5 × 3.0 × 3.5 | 3100 | ||||
| CTBLCSMXC16040 | 40T | |||||||
| CTBLCSMXC16060 | 60T | |||||||
| CTBLCSMXC16080 | 80T | 2.58 kg | ||||||
| CTBLCSMXC17020 | 17 inch | 435 mm | 20T | 2.8 | 2900 | 2.5 kg | ||
| CTBLCSMXC17024 | 24T | - | ||||||
| CTBLCSMXC18080 | 18 inch | 455 mm | 80T | 2800 | ||||
| CTBLCSMXC20024 | 20 inch | 510 mm | 24T |