Circular Saw Blade for RIP WOOD - MAXICUT

Brand :
MAXICUT
Caution
Product Description
Used for cutting eucalyptus wood. Delivers even, smooth cuts with no wobbling while cutting. Highly flexible to reduce warping.
Product Overview
- Circular saw blade for cutting wood, made from carbide, strong and durable
- Thicker than the saw blade body, can be reground for repair many times, and is sharp for clean cuts
- Laser-cut grooves keep the saw blade body from warping, help reduce stress, and accommodate the expansion of the saw blade
Specifications Table
| Part Number | CTBLCSMXCINHATB10012 | CTBLCSMXCINHATB10016 |
| Size (inch) | 10 inch | |
| Size (mm) | 255 mm | |
| Number of Teeth | 12T | 16T |
| Thickness | 2 | |
| Tip Size | 6.0 × 1.8 × 3.0 | |