Circular Saw Blade - MAXICUT ( for grass cutting )

Brand :
MAXICUT
Caution
Product Description
Used for cutting grass. Chamfered saw teeth prevent stones from kicking back. Lightweight, and the blade does not wobble while cutting.
Product Overview
- Circular grass cutting blade with a thick, hard, and durable blade that is lightweight, helps preserve the brush cutter, and saves fuel
- For cutting weeds and shrubs
- Usable with all models of shoulder strap brush cutters
- Chamfered saw teeth prevent cut stones from shattering and flying back
- Heat dissipation holes make it lightweight, which benefits the brush cutter
- Helps preserve the brush cutter so it can be used longer by 15%
Specifications Table
| Part Number | CTBLCSYMD09040 | CTBLCSYMD10040 |
| Size (inch) | 9 inch | 10 inch |
| Size (mm) | 230 mm | 255 mm |
| Number of Teeth | 40T | |
| Thickness | 1.3 mm | |
| Arbor | 25.4 mm | |
| Tip Size | 5.0 × 2.0 × 2.2 mm | 5.5 × 2.0 × 2.2 mm |
| Package Size | 50 pcs/carton | |