Circular Saw Blade - Maxicut TCG Aluminum (red color design)

Brand :
MAXICUT
Caution
Product Description
Saw teeth made of carbide. The blade does not wobble and cuts precisely. Laser-cut grooves reduce vibration while cutting.
Product Overview
- Circular saw blade for cutting aluminum, cuts accurately and precisely, with a smooth workpiece finish, sharp, and durable
- Can be reground for repair many times
- With a modern saw tooth welding process and the right welding temperature, the saw teeth are hard, not brittle, and do not break easily
- Leading-level standards, meticulous from selecting quality raw materials to using forming machinery with modern technology
Specifications Table
| Part Number | CTBLCSMXCINTCG10100 | CTBLCSMXCINTCG10120 | CTBLCSMXCINTCG12060 | CTBLCSMXCINTCG12080 | CTBLCSMXCINTCG12100 | CTBLCSMXCINTCG12120 | CTBLCSMXCINTCG14060 | CTBLCSMXCINTCG14080 | CTBLCSMXCIRTCG10100 | CTBLCSMXCIRTCG10120 |
| Saw Tooth Material | Carbide SUB MICRON | |||||||||
| Size (inch) | 10 inch | 12 inch | 14 inch | 10 inch | ||||||
| Size (mm) | 255 mm | 305 mm | 355 mm | 225 mm | 255 mm | |||||
| Number of Teeth | 100T | 120T | 60T | 80T | 100T | 120 | 60T | 80T | 100 | 120 |
| Thickness | 2.2 | 2.4 | 2 | 2.4 | 2.8/2.2 | |||||
| Arbor | 25.4 | |||||||||
| Tip Size | 6.0 × 3.2 × 2.0 | 7.5 × 3.3 × 2.3 | 5.0 × 3.2 × 1.6 | 8.0 × 2.5 × 3.5 | 5.0 × 1.5 × 3.0 | |||||
| Maximum Rotational Speed | 9000 RPM | 7500 RPM | 6400 RPM | - | ||||||