Circular Saw Blade for Wood - MAXICUT Super cut

Brand :
MAXICUT
Caution
Product Description
Used for cutting all types of wood. Accurate, sharp, and continuous cutting with a smooth finish. The blade does not wobble while cutting.
Product Overview
- Circular saw blade for cutting wood
- Made from the highest quality steel plate for long-lasting use and great value
- Strong and durable, does not warp, resists abrasion, and withstands cutting hard materials very well
- Saw blade formed through a manufacturing process using modern laser technology
- Suitable for cutting wood, softwood, and hardwood, both along and across the wood grain
Specifications Table
| Part Number | Size (inch) | Size (mm) | Number of Teeth | Thickness | Arbor | Tip Size | Maximum Rotational Speed | Quantity/Carton | Net Weight/Piece |
| CTBLCSMXC04024 | 4 inch | 100 mm | 24T | 1.2 | 20 mm | 5.0 × 1.6 × 2 | 100 RPM | 200 | 100 g |
| CTBLCSMXC04030 | 30T | ||||||||
| CTBLCSMXC04040 | 40T | ||||||||
| CTBLCSMXC06030 | 6 inch | 155 mm | 30T | 1.4 | 25.4 mm | 6.5 × 2.0 × 2.0 | 50 RPM | 200 g | - |
| CTBLCSMXC06040 | 40T | 5.0 × 1.7 × 2.5 | |||||||
| CTBLCSMXC07024 | 7 inch | 180 mm | 24T | 1.5 | 6.5 × 2.0 × 2.2 | 7000 RPM | 340 g | ||
| CTBLCSMXC07030 | 30T | ||||||||
| CTBLCSMXC07040 | 40T | 1.4 | 8500 RPM | ||||||
| CTBLCSMXC07060 | 60T | 1.5 | 7000 RPM | 360 g | |||||
| CTBLCSMXC09020 | - | ||||||||
| CTBLCSMXC09030 | 9 inch | 230 mm | 30T | 1.8 | 7.0 × 2.2 × 2.8 | - | |||
| CTBLCSMXC09040 | 40T | 5500 RPM | 850 g | ||||||
| CTBLCSMXC09060 | 60T | - | |||||||
| CTBLCSMXC09080 | 80T | ||||||||
| CTBLCSMXC10060 | 10 inch | 255 mm | 60T | 2 | 8.0 × 2.3 × 3.0 | 4800 RPM | 700 g | ||
| CTBLCSMXC12030 | 12 inch | 305 mm | 30T | 5100 RPM | - | ||||
| CTBLCSMXC12040 | 40T | ||||||||
| CTBLCSMXC12080 | 80T | ||||||||
| CTBLCSMXC14024 | 14 inch | 355 mm | 24T | 2.2 | 10.5 × 3.0 × 3.2 | 3600 RPM | |||
| CTBLCSMXC14030 | 30T | 1.5 kg | |||||||
| CTBLCSMXC14060 | 60T | - | |||||||
| CTBLCSMXC16020 | 16 inch | 405 mm | 20T | 10.5 × 3.0 × 3.5 | 3100 RPM | ||||
| CTBLCSMXC17016 | 17 inch | 435 mm | 16T | 2.8 | 3500 RPM | ||||
| CTBLCSMXC18020 | 18 inch | 455 mm | 20T | 2800 RPM | 3 kg | ||||
| CTBLCSMXC18024 | 24T | 3300 RPM | |||||||
| CTBLCSMXC18040 | 40T | 2800 RPM | - | ||||||
| CTBLCSMXC18060 | 60T | 3300 RPM | |||||||
| CTBLCSMXC24040 | 24 inch | 610 mm | 40T | 3 | 10.5 × 3.0 × 4.2 | 2100 RPM | |||
| CTBLCSMXC40080 | 40 inch | 10000 mm | 80T | 5.5 | - | - | 1600 RPM |