Circular Saw Blade for Acrylic - MAXICUT

Brand :
MAXICUT
Caution
Product Description
Used for cutting acrylic. Top-grade carbide saw teeth, razor-sharp for smooth cuts without cracking or breaking the sheet while cutting.
Product Overview
- Circular saw blade for cutting acrylic
- Saw teeth use the best grade of carbide on the market, resulting in a sharp saw blade
- The saw blade body is made from fine steel and is impact-resistant
- Cuts acrylic smoothly without the acrylic sheet cracking or breaking while cutting, for a smooth workpiece
- The saw blade has the highest precision in forming
Specifications Table
| Part Number | CTBLCSMXCINACL07080 | CTBLCSMXCINACL08100 | CTBLCSMXCINACL10100 | CTBLCSMXCINACL12100 |
| Size (inch) | 7 inch | 8 inch | 10 inch | 12 inch |
| Size (mm) | 180 mm | 205 mm | 255 mm | 305 mm |
| Number of Teeth | 80T | 100T | ||
| Thickness | 1.5 | 2 | 2.2 | |
| Arbor | 25.4 | |||
| Tip Size | 5.0 × 1.5 × 1.8 | 5.0 × 1.5 × 2.3 | 5.5 × 2.5 × 2.0 | 5.5 × 2.0 × 2.5 |