Saw Blade for Grass - MAXICUT

Brand :
MAXICUT
Caution
Product Description
Used for cutting grass, harvesting rice, and cutting branches and bamboo clumps. Can cut through small stones.
Product Overview
- Circular grass cutting blade, suitable for cutting grass, tree branches, and bamboo clumps
- Cuts through small stones without problems, with teeth designed to be less sharp than Model 1 to help the circular grass cutting blade cut through small stone fragments
- Made from high-quality metal, strong, durable, and long-lasting
- Can be used for cutting grass, harvesting rice, tree branches, and bamboo clumps, with a sharp blade that cuts grass quickly and accurately
- Can be sharpened by yourself when you want to extend the service life
- Can be used perfectly with shoulder-mounted brush cutters
Specifications Table
| Part Number | CTBLGCMX10024 | CTBLGCMX10040 |
| Model | 24T | 40T |
| Steel Grade (Steel) | 65 Mn | |
| Diameter (inch) | 10 inch | |
| Diameter (mm) | 255 mm | |
| Arbor | 25.4 mm | |
| Thickness | 1.4 mm | |
| Number of Teeth | 24 | 40 |
| Package Size | 1 pcs/carton | |
| Net Weight | 450 g | |