Circular Saw Blade for Wood - Super Cut MAXICUT

Brand :
MAXICUT
Caution
Product Description
Used for cutting wood, both straight cuts and cross-grain cuts. Top-grade carbide saw teeth, sharp and precise.
Product Overview
- Circular saw blade for cutting wood, cuts accurately and precisely, with a smooth workpiece finish and long-lasting sharpness
- Saw teeth made from carbide
Specifications Table
| Part Number | CTBLCSMXCINATB07024 | CTBLCSMXCINATB07030 | CTBLCSMXCINATB09024 | CTBLCSMXCINATB10012 | CTBLCSMXCINATB10016 | CTBLCSMXCINATB10024 | CTBLCSMXCINATB12024 | CTBLCSMXCINATB14024 | CTBLCSMXCINATB16024 | CTBLCSMXCINATB17024 |
| Size (inch) | 7 inch | 9 inch | 10 inch | 12 inch | 14 inch | 16 inch | 17 inch | |||
| Size (mm) | 100 mm | 180 mm | 235 mm | 255 mm | 305 mm | 355 mm | 410 mm | 435 mm | ||
| Number of Teeth | 24T | 30T | 24T | 12T | 16T | 24T | ||||
| Thickness | 1.5 | 1.8 | 2 | 2.2 | ||||||
| Arbor | 20 | 25.4 | ||||||||
| Tip Size | 6.5 × 2.0 × 2.0 | 7.0 × 2.2 × 2.8 | 9.5 × 3.3 × 3.0 | 10.5 × 3.0 × 3.0 | 10.5 × 3.0 × 3.2 | 10.5 × 3.0 × 3.5 | 10.5 × 4.1 × 3.5 | |||