Circular Saw Blade 5"x32T TWIN BLADE MAXICUT

Brand :
MAXICUT
Caution
Product Description
Used for cutting Viva Board, wood, plastic, and steel. Can reach a maximum speed of up to 6000 RPM.
Product Overview
- Twin circular saw blade
- Used for cutting Viva board / wood / plastic and steel
Specifications Table
| Part Number | CTBLCSTWB05032 |
| Size | 5 inch |
| Number of Teeth | 32T |
| Maximum Rotational Speed | 6000 RPM |
| Compatible With | TC1255 / Twin blade electric saw 5 inch |