Circular Saw - MAXICUT Super Cut

Brand :
MAXICUT
Caution
Product Description
Used for cutting metal and non-metal; cuts all types of materials. Saw teeth made of carbide. Sharp, durable, and long-lasting with full performance.
Product Overview
- Circular saw blade Multi Cutter
- Accurate, precise, smooth workpiece finish, sharp, and durable
- Used for cutting steel, aluminum, metal sheet, brass, plastic, and wood
- Suitable for maintenance work and home decoration and extensions
Specifications Table
| Part Number | CTBLCSMXCMULPF04024 | CTBLCSMXCMULPF04040 | CTBLCSMXCMULPF07048 |
| Saw Tooth Material | Carbide Fine Cobalt Grades | ||
| Size (inch) | 4 inch | 7 inch | |
| Size (mm) | 110 mm | 180 mm | |
| Number of Teeth | 24 | 40 | 48 |
| Thickness | 1 | 1.6 | |
| Arbor | 20 / 16 | 25.4 / 16 | |
| Teeth Size | 4.8 × 1.6 × 1.2 | 5.5 × 2.0 × 2.5 | |
| Maximum Cutting Thickness | 36 mm | ||
| Maximum Rotational Speed | 13800 RPM | 7000 RPM | |
| Package Size | 1/pack / 100/box / 200/carton | 50/carton | |