SKS2 Tungsten Steel Hand Taps MAXICUT

Brand :
MAXICUT
Caution
Product Description
Can make both through-hole threads and blind-hole threads. Taps are made of high-speed steel with cobalt.
Product Overview
- Easy tapping, straight tapping, and complete thread crests
- Hand tap used for forming threads or cleaning threads
- The tap itself looks like a male screw (bolt) and taps the workpiece to create threads inside the hole, giving it the form of a female nut (nut)
Specifications Table
| Part Number | Size | Total Length | Thread Length |
| CTTPHTMGNI0317540 | 1/8"-40 | 45 mm | 14 mm |
| CTTPHTMGNI0396032 | 5/32"-32 | 48 mm | 17 mm |
| CTTPHTMGNI0476024 | 3/16"-24 | 58 mm | 24 mm |
| CTTPHTMGNI0635020 | 1/4"-20 | 59 mm | 25 mm |
| CTTPHTMGNI0800018 | 5/16"-18 | 69 mm | 29 mm |
| CTTPHTMGNI0953016 | 3/8"-16 | ||
| CTTPHTMGNI1111014 | 7/16"-14 | 76 mm | 30 mm |
| CTTPHTMGNI1270012 | 1/2"-12 | 85 mm | 40 mm |
| CTTPHTMGNI1600014 | 5/8"-11 | 95 mm | 45 mm |
| CTTPHTMGNI2000010 | 3/4"-10 | 107 mm | 50 mm |
| CTTPHTMGNM03050 | 3 × 0.5 mm | 48 mm | 14 mm |
| CTTPHTMGNM10150 | 8 × 1 mm | 80 mm | 24 mm |
| CTTPHTMGNM12125 | 12 × 1.25 mm | - | - |
| CTTPHTMGNM12150 | 12 × 1.50 mm | 89 mm | 42 mm |
| CTTPHTMGNM14125 | 14 × 1.25 mm | 88 mm | |
| CTTPHTMGNM14150 | 14 × 1.50 mm |